D4GS
Key-operated door switch in slim housing
The D4GS line-up includes two- and three-contact models with various contact configurations. D4GS safety-door switches have a cable connection with a length of 1m, 3m or 5m.
- Slim housing only 17mm wide
- Line up with up to three contacts: 1NC/1NO, 2NC, 2NC/1NO and 3NC
- Reversible design allows front or rear mounting
- Key operation hole with rubber mounting to absorb vibration and shock
Specifications & ordering info
| Product | Door switch type | Guard-lock | Material housing | Material head | Ambient temperature (operating) | Direction of operation | Door contacts NC | Door contacts NO | LED indicator | Connection method | Cable length | Degree of protection (IP) | Conduit size | Switch without actuator | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Key-operated | No | Resin | Plastic | -30-70 °C | Horizontal | 1 | 1 | No | Cable | 1 m | IP67 | Not Applicable | No | Safety door switch, D4GS-N,IP67, 1NC/1NO (slow-action), horizontal key insertion, 1 m cable |
|
|
|
Key-operated | No | -30-70 °C | Horizontal | 1 | 1 | No | Cable | 3 m | IP67 | Not Applicable | Safety door switch, D4GS-N, IP67, 1NC/1NO (slow-action), horizontal key insertion, 3 m cable |
|
|||
|
|
Key-operated | No | Resin | Plastic | -30-70 °C | Horizontal | 1 | 1 | No | Cable | 5 m | IP67 | Not Applicable | No | Safety door switch, D4GS-N,IP67, 1NC/1NO (slow-action), horizontal key insertion, 5 m cable |
|
|
|
Key-operated | No | -30-70 °C | Vertical | 1 | 1 | No | Cable | 3 m | IP67 | Not Applicable | Safety door switch, D4GS-N,IP67, 1NC/1NO (slow-action), vertical key insertion, 3m cable |
|
|||
|
|
Key-operated | No | -30-70 °C | Horizontal | 2 | 0 | No | Cable | 1 m | IP67 | Not Applicable | Safety door switch, D4GS-N,IP67, 2NC (slow-action), horizontal key insertion, 1m cable |
|
|||
|
|
Key-operated | No | -30-70 °C | Horizontal | 2 | 0 | No | Cable | 3 m | IP67 | Not Applicable | Safety door switch, D4GS-N,IP67, 2NC (slow-action), horizontal key insertion, 3 m cable |
|
|||
|
|
Key-operated | No | -30-70 °C | Horizontal | 2 | 0 | No | Cable | 5 m | IP67 | Not Applicable | Yes | Safety door switch, D4GS-N,IP67, 2NC (slow-action), horizontal key insertion, 5m cable |
|
||
|
|
Key-operated | No | -30-70 °C | Vertical | 2 | 0 | No | Cable | 1 m | IP67 | Not Applicable | Safety door switch, D4GS-N,IP67, 2NC (slow-action), vertical key insertion, 1m cable |
|
|||
|
|
Key-operated | No | -30-70 °C | Horizontal | 2 | 1 | No | Cable | 1 m | IP67 | Not Applicable | Safety door switch, D4GS-N,IP67, 2NC/1NO (slow-action), horizontal key insertion, 1 m cable |
|
|||
|
|
Key-operated | No | Resin | Plastic | -30-70 °C | Horizontal | 2 | 1 | No | Cable | 3 m | IP67 | Not Applicable | No | Safety door switch, IP67, 2NC/1NO (slow-action), horizontal key insertion, 3 m cable |
|
|
|
Key-operated | No | -30-70 °C | Horizontal | 2 | 1 | No | Cable | 5 m | IP67 | Not Applicable | Safety door switch, D4GS-N,IP67, 2NC/1NO (slow-action), horizontal key insertion, 5m cable |
|
|||
|
|
Key-operated | No | -30-70 °C | Vertical | 2 | 1 | No | Cable | 3 m | IP67 | Not Applicable | Safety door switch, D4GS-N,IP67, 2NC/1NO (slow-action), vertical key insertion, 3 m cable |
|
|||
|
|
Key-operated | No | Resin | Plastic | -30-70 °C | Vertical | 2 | 1 | No | Cable | 5 m | IP67 | Not Applicable | No | Safety door switch, IP67, 2NC/1NO (slow-action), vertical key insertion, 5m cable |
|
|
|
Key-operated | No | -30-70 °C | Horizontal | 3 | 0 | No | Cable | 1 m | IP67 | Not Applicable | Yes | Safety door switch, D4GS-N,IP67, 3NC (slow-action), horizontal key insertion, 1m cable |
|
||
|
|
Key-operated | No | -30-70 °C | Horizontal | 3 | 0 | No | Cable | 5 m | IP67 | Not Applicable | Safety door switch, D4GS-N,IP67, 3NC (slow-action), horizontal key insertion, 5m cable |
|
|||
|
|
Key-operated | No | -30-70 °C | Vertical | 3 | 0 | No | Cable | 5 m | IP67 | Not Applicable | Safety door switch, IP67, 3NC (slow-action), vertical key insertion, 5 m cable |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4GS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4GS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]