Specifications
| Door switch type | Key-operated |
| Guard-lock | |
| Material housing | Resin |
| Material head | Plastic |
| Ambient temperature (operating) | -30-70 °C |
| Direction of operation | Horizontal |
| Door contacts NC | 2 |
| Door contacts NO | 1 |
| LED indicator | |
| Connection method | Cable |
| Cable length | 3 m |
| Degree of protection (IP) | IP67 |
| Conduit size | Not Applicable |
| Number of conduits | 0 |
| Switch action | Slow action |
| Shape | Cuboid |
| Overall length of sensor | 85 mm |
| Height of sensor | 17 mm |
| Width of sensor | 30 mm |
| Switch without actuator |