Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to F3S-TGR-N_R

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-N_R

F3S-TGR-N_R

Reed-type non contact door switch

Reed non-contact switches monitor the status of guarding doors. Stainless steel housing for high hygiene demands in the food industry are available.

  • Based on reed technology
  • Connect up to 6 switches in series
  • Operates with all Omron safety controllers
  • Operates behind stainless steel fittings
  • Non-contact – no abrasion – no particles
  • Compensation of mechanical tolerances
  • Suitable for high pressure cleaning, CIP/SIP processes due IP69K (pre-wired types)
  • Conforms to safety categories up PLe acc. EN ISO13849-1

Specifications & ordering info

Product Door switch type Guard-lock Coding Material housing Ambient temperature (operating) Door contacts NC Door contacts NO LED indicator Connection method Cable length Cable exit direction Degree of protection (IP) Switch without actuator Description
Non-contact door switch, reed, barrel plastic M30, 2NC+1NO, 5m cable
Non-contact door switch, reed, barrel plastic M30, 2NC+1NO, 10m cable
Non-contact door switch, reed, comapct sensor 5 m, plastic, 2NC+1NO contacts (D40B size equivalent)
Non-contact door switch, reed, compact sensor 10m, plastic, 2NC+1NO contacts (D40B size equivalent)
Non-contact door switch, reed, elongated stainless steel, 2NC+1NO, 5m cable
Non-contact door switch, reed, elongated stainless steel, 2NC+1NO, 10m cable
Non-contact door switch, reed, elongated stainless steel, 2NC+1NO, M12 connector pigtail
Non-contact door switch, reed, elongated sensor 2 m, plastic, 2NC contacts
Non-contact door switch, reed, elongated sensor 5m, plastic, 2NC contacts
Non-contact door switch, reed, elongated sensor 10m, plastic, 2NC contacts
Non-contact door switch, reed, elongated sensor M12 connector, plastic, 2NC contacts
Non-contact door switch, reed, elongated sensor 2m, plastic, 2NC+1NO contacts
Non-contact door switch, reed, elongated sensor plastic, 2 NC+1 NO, 5m cable
Non-contact door switch, reed, elongated sensor, plastic, 2 NC+1 NO contacts, 10m cable
Non-contact door switch, reed, elongated sensor, plastic, 2 NC+1 NO contacts, M12 connector pigtail
Non-contact door switch, reed, miniature stainless steel hygienic design, 2NC+1NO, 5m cable
Non-contact door switch, reed, miniature stainless steel hygienic design, 2NC+1NO, 10m cable
Non-contact door switch, reed, miniature stainless steel hygienic design, 2NC+1NO, M12 connector pigtail
Non-contact door switch, reed, miniature plastic, 1NC+1NO, M8 connector left side
Non-contact door switch, reed, miniature plastic, 1NC+1NO, M8 connector right side
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts F3S-TGR-N_R

f3s-tgr-nsmc r prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for F3S-TGR-N_R

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3s-tgr-nsmc r prod

Personal details

F3S-TGR-N_R

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads