Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-NCPR-21-05

Non-contact door switch, reed, comapct sensor 5 m, plastic, 2NC+1NO contacts (D40B size equivalent)

Specifications

Door switch type Non-contact, Reed
Guard-lock
Coding Uncoded
Material housing Polyester
Ambient temperature (operating) -25-80 °C
Door contacts NC 2
Door contacts NO 1
LED indicator
Connection method Cable
Cable length 5 m
Cable exit direction Left
Degree of protection (IP) IP69K
Output type Reed contact
Shape Rectangular compact
Overall length of sensor 85 mm
Height of sensor 17 mm
Width of sensor 20 mm
Switch without actuator

Downloads