D4B-_N
Limit switch with metal housing
The D4B-_N series of limit switches in a rugged metal housing is suitable for both safety and non-safety applications due to its direct opening mechanism and TÜV approval. Furthermore with the increased temperature range and enhanced mechanical switching lifetime, the D4B-_N is first choice for all applications from standard to demanding environments and for highest flexibility in mounting and connectivity preferences.
- Direct opening mechanism and approval by notified body
- Rugged metal housing and extended mechanical switching lifetime (snap action models)
- Terminal block for direct wiring
Specifications & ordering info
| Product | Material housing | Actuator type | Actuator detail | Connection method | Conduit size | Cable entry direction | Number of contacts, normally-open | Number of contacts, normally-closed | Make before break | Switch action | Direct opening mechanism | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Aluminium | Roller lever | Resin roller | Terminal block | G1/2 | Bottom | 1 | 1 | No | Snap action | Yes | Limit switch, roller lever 17.5mm dia, SPDB NO/NC, snap action, 10 A |
|
|
|
Aluminium | Adjustable roller lever | Terminal block | G1/2 | Bottom | 1 | 1 | No | Snap action | No | Safety Limit switch, adjustable roller lever, SPDB NO/NC, snap action, 10 A |
|
|
|
|
Aluminium | Roller plunger | Terminal block | G1/2 | Bottom | 1 | 1 | No | Snap action | Yes | Limit switch, roller plunger, SPDB NO/NC, snap action, 10 A |
|
|
|
|
Aluminium | Roller lever | Resin roller | Terminal block | G1/2 | Bottom | 0 | 2 | No | Slow action | Yes | Limit switch, roller lever, DPDB 2-NC, slow action, 10 A |
|
|
|
Aluminium | Roller lever | Metal roller | Terminal block | G1/2 | Bottom | 0 | 2 | No | Slow action | Yes | Limit switch, stainless steel roller lever, DPDB 2-NC, slow action, 10 A, G1/2 conduit |
|
|
|
Aluminium | Roller plunger | Terminal block | G1/2 | Bottom | 0 | 2 | No | Slow action | Yes | Safety Limit switch, G1/2 conduit, DPDB 2-NC (slow-action), top roller plunger |
|
|
|
|
Aluminium | Roller lever | Resin roller | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | Yes | Limit switch, D4B, M20, 1NC/1NO (snap-action), roller lever (resin) |
|
|
|
Aluminium | Roller lever | Rubber roller | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | Yes | Limit switch, SPDB NO/NC, snap action, 10 A |
|
|
|
Aluminium | Roller lever | Metal roller | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | Yes | Safety Limit switch, M20, 1NC/1NO (snap-action), roller lever (stainless steel) |
|
|
|
Aluminium | Adjustable roller lever | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | No | Limit switch, D4B, M20, 1NC/1NO (snap-action), adjustment roller lever |
|
|
|
|
Aluminium | Adjustable rod lever | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | No | Safety Limit switch, D4B, M20, 1NC/1NO (snap-action), adjustable rod lever |
|
|
|
|
Aluminium | Plunger | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | Yes | Limit switch, D4B, M20, 1NC/1NO (snap-action), top plunger |
|
|
|
|
Aluminium | Roller plunger | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | Yes | Limit switch, D4B, M20, 1NC/1NO (snap-action), top roller plunger |
|
|
|
|
Aluminium | Roller lever | Resin roller | Terminal block | M20 | Bottom | 1 | 1 | No | Slow action | Yes | Safety Limit switch, D4B, M20, 1NC/1NO (slow-action), roller lever (resin) |
|
|
|
Aluminium | Adjustable roller lever | Terminal block | M20 | Bottom | 1 | 1 | No | Slow action | No | Limit switch, D4B, M20, 1NC/1NO (slow-action), adjustable roller lever |
|
|
|
|
Aluminium | Roller plunger | Terminal block | M20 | Bottom | 1 | 1 | No | Slow action | Yes | Safety Limit switch, top roller plunger, 1NC/1NO (slow-action), M20 conduit |
|
|
|
|
Aluminium | Roller lever | Resin roller | Terminal block | M20 | Bottom | 0 | 2 | No | Slow action | Yes | Safety Limit switch, D4B, M20, DPDB 2-NC (slow-action), roller lever (resin) |
|
|
|
Aluminium | Adjustable roller lever | Terminal block | M20 | Bottom | 0 | 2 | No | Slow action | No | Limit switch, D4B, M20, DPDB 2-NC (slow-action), adjustable roller lever |
|
|
|
|
Aluminium | Adjustable rod lever | Terminal block | M20 | Bottom | 0 | 2 | No | Slow action | No | Limit switch, D4B, M20, DPDB 2-NC (slow-action), adjustable rod lever |
|
|
|
|
Aluminium | Plunger | Terminal block | M20 | Bottom | 0 | 2 | No | Slow action | Yes | Safety Limit switch, D4B, M20, DPDB 2-NC (slow-action), top plunger |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4B-_N
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4B-_N
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]