D4B-4113N
Specifications
Material housing | Aluminium |
Actuator type | Roller lever |
Actuator detail | Rubber roller |
Connection method | Terminal block |
Conduit size | M20 |
Cable entry direction | Bottom |
Number of contacts, normally-open | 1 |
Number of contacts, normally-closed | 1 |
Make before break | |
Switch action | Snap action |