D4B-2A15N
Specifications
Material housing | Aluminium |
Actuator type | Roller lever |
Actuator detail | Metal roller |
Connection method | Terminal block |
Conduit size | G1/2 |
Cable entry direction | Bottom |
Number of contacts, normally-open | 0 |
Number of contacts, normally-closed | 2 |
Make before break | |
Switch action | Slow action |