D40A-2
Non-contact door switch
Tailored for a wide range of applications
- Small size actuator – An actuator that is smaller than the switch saves space, even inside the door.
- Reduce costs by connecting up to 30 switches to a single controller, if risk evaluation allows you.
- Easy-to-see 2-color indicators - Switch status is easy to see at a glance with the red/yellow LED indicators.
- Can be mounted on either side – This provides the easiest wiring path to enable mounting to all types of doors
- Save labour with connector and reduce inventory
Specifications & ordering info
Product | Door switch type | Guard-lock | Coding | Material housing | Ambient temperature (operating) | Door contacts NC | Door contacts NO | LED indicator | Connection method | Cable length | Cable exit direction | Degree of protection (IP) | Switch without actuator | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Non-contact | No | Basic | PBT | -25-70 °C | ? | ? | Yes | M12 pigtail connector | 0.15 m | Bottom | IP66/IP67 | No | Non-contact safety door switch, D40A-2, 1 aux output, PNP transistors output, 24 VDC, 50 mA, Pigtail with M12 connector 5-pole |
|
|
Non-contact | No | Basic | PBT | -25-70 °C | ? | ? | Yes | Cable | 2 m | Bottom | IP66/IP67 | No | Non-contact safety door switch, D40A-2, 1 aux output, PNP transistors output, 24 VDC, 50 mA, 2 m cable |
|
|
Non-contact | No | Basic | PBT | -25-70 °C | ? | ? | Yes | Cable | 5 m | Bottom | IP66/IP67 | No | Non-contact safety door switch, 1 aux output, PNP transistors output, 24 VDC, 50 mA, 5 m cable |
|
|
Non-contact | No | Basic | PBT | -25-70 °C | ? | ? | Yes | Cable | 2 m | Bottom | IP66/IP67 | No | Non-contact safety door switch, D40A-2, 1 aux output, Photocoupler output, 24 VDC, 20 mA, 2 m cable |
|
|
Non-contact | No | Basic | PBT | -25-70 °C | ? | ? | Yes | Cable | 5 m | Bottom | IP66/IP67 | No | Non-contact safety door switch, D40A-2, 1 aux output, Photocoupler output, 24 VDC, 20 mA, 5 m cable |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact Our Experts D40A-2
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for D40A-2
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download