Specifications
| Door switch type | Non-contact |
| Guard-lock | |
| Coding | Basic |
| Material housing | PBT |
| Ambient temperature (operating) | -25-70 °C |
| Door contacts NC | ? |
| Door contacts NO | ? |
| LED indicator | |
| Connection method | M12 pigtail connector |
| Cable length | 0.15 m |
| Cable exit direction | Bottom |
| Degree of protection (IP) | IP66/IP67 |
| Output type | PNP |
| Shape | Cuboid |
| Overall length of sensor | 13 mm |
| Height of sensor | 48 mm |
| Width of sensor | 25 mm |
| Switch without actuator |
Accessories
| XS2F-D521-GG0-A | Sensor cable, M12 straight socket (female), 5-poles, A coded, PVC standard cable, IP67, 5 m |
|
|
| XS2F-D521-JG0-A | Sensor cable, M12 straight socket (female), 5-poles, A coded, PVC standard cable, IP67, 10 m |
|
|
| XS2F-D521-KG0-A | Sensor cable, M12 straight socket (female), 5-poles, A coded, PVC standard cable, IP67, 15 m |
|
|
| XS2F-D521-LG0-A | Sensor cable, M12 straight socket (female), 5-poles, A coded, PVC standard cable, IP67, 20 m |
|