D40A-2D5
Non-contact safety door switch, D40A-2, 1 aux output, Photocoupler output, 24 VDC, 20 mA, 5 m cable
Specifications
Door switch type | Non-contact |
Guard-lock | |
Coding | Basic |
Material housing | PBT |
Ambient temperature (operating) | -25-70 °C |
Door contacts NC | ? |
Door contacts NO | ? |
LED indicator | |
Connection method | Cable |
Cable length | 5 m |
Cable exit direction | Bottom |
Degree of protection (IP) | IP66/IP67 |
Output type | PNP |
Shape | Cuboid |
Overall length of sensor | 13 mm |
Height of sensor | 48 mm |
Width of sensor | 25 mm |
Switch without actuator |