D4N-_R
Safety limit switch with manual reset
The D4NR family is a complete line-up of safety-limit switches with manual reset. They are available with one, two or three built-in contacts and a wide range of actuator types. To set up easy installation and maintenance, various conduit types, e.g. M20 and M12 connector types, are provided.
- Direct opening mechanism
- Various actuators
- Pull-reset switches
- Gold-plated contacts for handling micro loads
- Metric conduit types available
Specifications & ordering info
| Product | Material housing | Actuator type | Actuator detail | Connection method | Conduit size | Cable entry direction | Number of contacts, normally-open | Number of contacts, normally-closed | Make before break | Switch action | Features | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Plastic | Roller lever | Resin lever, Resin roller | Terminal block | M20 | Bottom | 1 | 1 | No | Slow action | Manual reset | Safety Limit switch, D4N, M20 (1 conduit), 1NC/1NO (slow-action), roller lever (resin lever, resin roller), manual reset feature |
|
|
|
Plastic | Adjustable roller lever | Form lock, Metal lever, Resin roller | Terminal block | M20 | Bottom | 1 | 1 | No | Slow action | Manual reset | Limit switch, Adjustable roller lever, form lock (metal lever, resin roller), 1NC/1NO (slow-action), 1NC/1NO (slow-action), M20 (1-conduit), manual reset feature |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4N-_R
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4N-_R
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]