Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4N-4A20R

Safety Limit switch, D4N, M20 (1 conduit), 1NC/1NO (slow-action), roller lever (resin lever, resin roller), manual reset feature

Specifications

Material housing Plastic
Actuator type Roller lever
Actuator detail Resin lever, Resin roller
Connection method Terminal block
Conduit size M20
Cable entry direction Bottom
Make before break
Switch action Slow action
Features Manual reset
Number of contacts, normally-closed 1
Number of contacts, normally-open 1

Downloads