D4N
Limit switch with plastic housing
The D4N series of limit switches in plastic housing is the ideal switch for all standard mechanical position detection applications both for safety and non-safety applications.
- Direct opening mechanism and approval by notified body
- Rugged plastic housing with double insulation
- Wide range of actuators
- M12 connectors or terminal block with M20 conduit
Specifications & ordering info
| Product | Material housing | Actuator type | Actuator detail | Connection method | Conduit size | Cable entry direction | Number of contacts, normally-open | Number of contacts, normally-closed | Make before break | Switch action | Features | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Plastic | Roller lever | Resin lever, Resin roller | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Snap action | Conduit PG13.5, Gold clad 3 µm | Limit switch, D4N, Pg13.5 (1-conduit), 1NC/1NO (snap-action), Roller lever (resin lever, resin roller) |
|
|
|
Plastic | Roller lever | Metal lever, Resin roller | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Snap action | Conduit PG13.5, Gold clad 3 µm | Limit switch, Roller lever (metal lever, resin roller), 1NC/1NO (snap-action), 1NC/1NO (snap-action), Pg13.5 (1-conduit) |
|
|
|
Plastic | Roller lever | Bearing roller, Metal lever | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Snap action | Limit switch, Roller lever (metal lever, bearing roller), 1NC/1NO (snap-action), 1NC/1NO (snap-action), Pg13.5 (1-conduit) |
|
|
|
|
Plastic | Adjustable roller lever | Form lock, Metal lever, Resin roller | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Snap action | Conduit PG13.5, Gold clad 3 µm | Limit switch, D4N, Pg13.5 (1-conduit), 1NC/1NO (snap-action), Adjustable roller lever, form lock (metal lever, resin roller) |
|
|
|
Plastic | Adjustable roller lever | Form lock, Metal lever, Rubber roller | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Snap action | Limit switch, Adjustable roller lever, form lock (metal lever, rubber roller), 1NC/1NO (snap-action), 1NC/1NO (snap-action), Pg13.5 (1-conduit) |
|
|
|
|
Plastic | Plunger | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Snap action | Conduit PG13.5, Gold clad 3 µm | Limit switch, Top plunger, 1NC/1NO (snap-action), 1NC/1NO (snap-action), Pg13.5 (1-conduit) |
|
|
|
|
Plastic | Roller plunger | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Snap action | Conduit PG13.5, Gold clad 3 µm | Limit switch, Top roller plunger, 1NC/1NO (snap-action), 1NC/1NO (snap-action), Pg13.5 (1-conduit) |
|
|
|
|
Plastic | One-way roller arm lever | Horizontal | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Snap action | Conduit PG13.5, Gold clad 3 µm | Limit switch, One-way roller arm lever (horizontal), 1NC/1NO (snap-action), 1NC/1NO (snap-action), Pg13.5 (1-conduit) |
|
|
|
Plastic | Roller plunger | Terminal block | PG13.5 | Bottom | 0 | 2 | No | Snap action | Limit switch, Top roller plunger, 2NC (snap-action), 2NC (snap-action), Pg13.5 (1-conduit) |
|
||
|
|
Plastic | Roller lever | Resin lever, Resin roller | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Slow action | Limit switch, D4N, Pg13.5 (1-conduit), 1NC/1NO (slow-action), Roller lever (resin lever, resin roller) |
|
|
|
|
Plastic | Adjustable roller lever | Form lock, Metal lever, Resin roller | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Slow action | Limit switch, D4N, Pg13.5 (1-conduit), 1NC/1NO (slow-action), Adjustable roller lever, form lock (metal lever, resin roller) |
|
|
|
|
Plastic | Adjustable roller lever | Form lock, Metal lever, Rubber roller | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Slow action | Limit switch, Adjustable roller lever, form lock (metal lever, rubber roller), 1NC/1NO (slow-action), 1NC/1NO (slow-action), Pg13.5 (1-conduit) |
|
|
|
|
Plastic | Roller plunger | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Slow action | Limit switch, D4N, Pg13.5 (1-conduit), 1NC/1NO (slow-action), Top roller plunger |
|
||
|
|
Plastic | One-way roller arm lever | Horizontal | Terminal block | PG13.5 | Bottom | 1 | 1 | No | Slow action | Limit switch, D4N, Pg13.5 (1-conduit), 1NC/1NO (slow-action), One-way roller arm lever (horizontal) |
|
|
|
|
Plastic | Roller lever | Resin lever, Resin roller | Terminal block | PG13.5 | Bottom | 0 | 2 | No | Slow action | Limit switch, Roller lever (resin lever, resin roller), 2NC (slow-action), 2NC (slow-action), Pg13.5 (1-conduit) |
|
|
|
|
Plastic | Roller lever | Metal lever, Resin lever | Terminal block | PG13.5 | Bottom | 0 | 2 | No | Slow action | Conduit PG13.5, Gold clad 3 µm | Limit switch, Roller lever (metal lever, resin roller), 2NC (slow-action), 2NC (slow-action), Pg13.5 (1-conduit) |
|
|
|
Plastic | Roller plunger | Terminal block | PG13.5 | Bottom | 0 | 2 | No | Slow action | Limit switch, Top roller plunger, 2NC (slow-action), 2NC (slow-action), Pg13.5 (1-conduit) |
|
||
|
|
Plastic | Roller lever | Resin lever, Resin roller | Terminal block | G1/2 | Bottom | 1 | 1 | No | Snap action | Gold clad 3 µm | Limit switch, Roller lever (resin lever, resin roller), 1NC/1NO (snap-action), 1NC/1NO (snap-action), G1/2 (1-conduit) |
|
|
|
Plastic | Roller lever | Resin lever, Resin roller | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | Gold clad 3 µm | Limit switch, D4N, M20 (1-conduit), 1NC/1NO (snap-action), roller lever (resin lever, resin roller) |
|
|
|
Plastic | Roller lever | Metal lever, Resin lever | Terminal block | M20 | Bottom | 1 | 1 | No | Snap action | Gold clad 3 µm | Limit switch, D4N, M20 (1-conduit), 1NC/1NO (snap-action), Roller lever (metal lever, resin roller) |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4N
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4N
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

