Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to F3S-TGR-N_X

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-N_X

F3S-TGR-N_X

Explosion proof non-contact switches

Explosion proof reed non-contact switches monitor the status of guarding doors in petrochemical and food applications with explosive atmospheres.

  • Based on reed technology
  • Connect up to 6 switches in series
  • Operates with all Omron safety controllers
  • Operates behind stainless steel fittings
  • Non-contact – no abrasion – no particles
  • Compensation of mechanical tolerances
  • Suitable for high pressure cleaning, CIP/SIP processes
  • Conforms to safety categories up PLe acc. EN ISO13849-1
  • For use in hazardous areas IECEx and ATEX EExd IIC T6 (Gas and Dust). Designed for Petro-chemical and food applications where explosive atmospheres are present.

Specifications & ordering info

Ordering information

Elongated sensors

Type

Cable connection

Contact configuration

Order code

 

5 m pre-wired

2NC/1NO

F3S-TGR-NLMX-21-05

10 m pre-wired

2NC/1NO

F3S-TGR-NLMX-21-10

Barrel sensors

Type

Cable connection

Contact configuration

Order code

 

5 m pre-wired

2NC/1NO

F3S-TGR-NBMX-21-05

10 m pre-wired

2NC/1NO

F3S-TGR-NBMX-21-10

Specifications

Mechanical data

 

Elongated sensors

Barrel sensors

Serial switching

up to 6 pcs.

Indicator

-

None

Operating distance

OFF  ON (Sao)

10 mm close

ON  OFF (Sar)

22 mm open

Actuator approach speed

Min.

Max.

4 mm/s

1000 mm/s

Operating temperature

-

-20°C to +60°C

Enclosure protection

Flying lead

IP 67 Certification for IP67 but can be used for SIP/CIP and high pressure cleaning like IP69K)

Material

-

Stainless steel 316

Electrical data

 

Elongated sensors

Barrel sensors

Sensor technology

-

Reed

Power supply

-

24 VDC±15%

Switching current

Min.

1 mA, 10 VDC

Rated loads

NC contacts

NO contact

Max.

0.6 A, 230 VAC/24 VDC (internally fused)

0.2 A, 230 VAC/24 VDC

Ex specification

 

II 2G Ex mb IIC T6Gb, II 2D Ex mb IIC T80 Db IP67*
(*Product is fully encapsulated which is considered to provide Ingress Protection to at least IP67)

Zones 1 and 2 (Gas), Zones 21 and 22 (Dust)

(An area where Gas and Dust is likely to occur in use)

IEC/EN 60079-0, IEC/EN 60079-18

Approved standards

EN standards certified by TÜV Rheinland

EN ISO 13849-1

EN 60204-1

EN 62061

EN ISO 14119

EN/IEC 60947-5-3

UL 508, CSA C22.2

BS 5304

EN 1088-1

Accessories

 

Order code

Actuators

for F3S-TGR-NLMX

F39-TGR-NLMX-A

for F3S-TGR-NBMX

F39-TGR-NBMX-A

Mounting screws

Set of Torx safety screws
(M4, 4 × 30 mm, 4 × 20 mm, 4 × 10 mm; incl. washers and Torx bit)

F39-TGR-N-Screws

Spacer (8 mm, Set of 2pcs.)1

for F3S-TGR-NLMX

F39-TGR-NLR-SPACER

Wiring examples (Single head connection)

G9SA

Single sensor application with G9SA-301
(up to PLe acc. EN ISO 13849-1)

 


1. Spacers are needed to prevent influences if switch is mounted on ferromagnetic background (e. g. reduced switching distance, EMC influences)

1. Spacers are needed to prevent influences if switch is mounted on ferromagnetic background (e. g. reduced switching distance, EMC influences)

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts F3S-TGR-N_X

f3s-tgr-n xs logo

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for F3S-TGR-N_X

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3s-tgr-n xs logo

Personal details

F3S-TGR-N_X

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads