Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4GS-N1R-3

Safety door switch, IP67, 1NC/1NO (slow-action), horizontal key insertion, 3 m cable

Specifications

Door switch type Key-operated
Guard-lock
Ambient temperature (operating) -30-70 °C
Direction of operation Horizontal
Door contacts NC 1
Door contacts NO 1
LED indicator
Connection method Cable
Cable length 3 m
Degree of protection (IP) IP67
Conduit size N/A
Number of conduits 0
Switch action Slow action
Shape Cuboid
Overall length 85 mm
Height of sensor 17 mm
Width of sensor 30 mm

Accessories

D4GS-NK1 Operation Key, horizontal mounting
D4GS-NK4 Operation Key, adjustable

Downloads