Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D40ML-P2-B-5M

RFID Magnetic Locking Safety Switch, Plastic, 900N, Basic Actuator Code, 5m Cable

Specifications

Door switch type RFID magnetic
Guard-lock
Coding Basic
Material housing Plastic
Ambient temperature (operating) -25-40 °C
Holding force 900 N
Door contacts NC 2
Door contacts NO 0
Lock monitor contacts NC 0
Lock monitor contacts NO 1
Lock/Release key type Not Applicable
Solenoid voltage 24 V
LED indicator
Connection method Cable
Cable length 5 m
Degree of protection (IP) IP67
Overall length of sensor 96 mm
Height of sensor 37 mm
Width of sensor 64 mm
Switch without actuator
Lock/Release logic Power to lock (Solenoid lock)

Downloads