D4SL-N2HFA-D
Guard lock safety door switch, G1/2 coduit, 3NC+2NC, resin head, solenoid release, indicator
Specifications
Door switch type | Key-operated |
Guard-lock | |
Material housing | Plastic |
Material head | Resin |
Ambient temperature (operating) | -10-55 °C |
Holding force | 1300 N |
Direction of operation | Adjustable |
Door contacts NC | 3 |
Door contacts NO | 0 |
Lock monitor contacts NC | 2 |
Lock monitor contacts NO | 0 |
Lock/Release key type | Standard key |
Lock/Release key position | Front + Back |
Lock/Release key material | Metal |
Solenoid voltage | 24 V |
LED indicator | |
Connection method | Terminal block |
Cable length | 0 m |
Degree of protection (IP) | IP67 |
Conduit size | G1/2 |
Number of conduits | 1 |
Switch action | Slow action |
Shape | Cuboid |
Overall length of sensor | 179.9 mm |
Height of sensor | 179.9 mm |
Width of sensor | 39 mm |
Switch without actuator | |
Lock/Release logic | Power to unlock (Mechanical lock) |