F3S-TGR-NLPC-20-02
Non-contact door switch, coded, elongated sensor 2 m, plastic, 2 NC contacts
Specifications
Door switch type | Non-contact, Hall coded |
Guard-lock | |
Coding | Basic |
Material housing | Polyester |
Ambient temperature (operating) | -25-80 °C |
Door contacts NC | 2 |
Door contacts NO | 0 |
LED indicator | |
Connection method | Cable |
Cable length | 2 m |
Cable exit direction | Left |
Degree of protection (IP) | IP69K |
Output type | Transistor |
Shape | Rectangular |
Overall length | 88 mm |
Height of sensor | 13 mm |
Width of sensor | 25 mm |
Switch without actuator |