Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-NBPC-21-05

Non-contact door switch, coded, barrel plastic M30, 2NC+1NO, 5m cable

Specifications

Door switch type Non-contact, Hall coded
Guard-lock
Coding Basic
Material housing Polyester
Ambient temperature (operating) -25-80 °C
Door contacts NC 2
Door contacts NO 1
LED indicator
Connection method Cable
Cable length 5 m
Cable exit direction Left
Degree of protection (IP) IP69K
Output type Transistor
Shape Cylindrical
Overall length of sensor 60 mm
Height of sensor 30 mm
Width of sensor 30 mm
Switch without actuator

Downloads