Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Simple & Easy control panel wiring

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Simple & Easy control panel wiring

Simplify electrical control panel wiring! Our patented Push-In Plus technology gives you a confident connection without any damage to the electrical wiring ferrule.

Work tool-free

The Push-In Plus terminal mechanism has been designed to hold the screwdriver for you, helping you insert stranded wires and also enable quick release.

Our total approach to help simplify the entire electrical control panel building process means you can now dramatically reduce the time and work involved in panel wiring.

7 ways that Push-In Plus technology simplifies electrical cabinet building

What is Push-In Plus technology?

Wiring is always the most time-consuming part of building electrical panels.

Or rather, it used to be.

We have developed the Push-In Plus technology, due to which wiring a control panel can now be achieved 60% faster than with conventional screw block terminals.

Check below how it improves the control panel building process.

1. Easy insertion of electrical wires

Soft touch connect and release

Our new Push-In Plus technology means the electrical wires are held firmly in place in the terminals and less insertion force is required.

Wiring is easier than inserting an earphone jack - check it in the video!

2. Long-term stability

Electrical wires held firmly in place

Even though less insertion force is required, the electrical wires are held firmly in place.

With our advanced mechanism design and manufacturing technology, we have produced a spring that allows low insertion force while ensuring high pull-out force.

3. 60% faster than screw terminals

Work with both hands when mounting and wiring

The terminal mechanism has been designed to hold the screwdriver, enabling you to have both hands free, even when mounting stranded wires without a ferrule.

Due to the special construction, the screwdriver remains in its position, allowing hands-free operation.

Front panel wiring

The terminal cable entry of our independently developed screwless terminals with Push-In Plus technology all face forward for easy wire insertion.

4. No more screwdriver to block the view while wiring

This video shows that the screwdriver will be inserted into the push-in terminal at an angle.

This ensures a clear view in your electrical cabinet. Even in case a screwdriver is used when mounting stranded wires without a ferrule!

5. Tough connection with Push-In Plus terminals

A patented advanced mechanism design incorporated in our latest Push-In Plus terminals involves a spring to allow low insertion force, while ensuring high pull-out force.

The connection can even take the weight of heavy objects! Check our test in the video.

6. Compatible with thin electrical wires

A patented advanced mechanism design incorporated in our latest Push-In Plus terminals involves a spring to allow low insertion force which enables easy insertion with thin electrical wires.

7. Vibration resistance: no retightening required with these push-in terminals

Our new Push-In Plus technology is extremely suitable to build robust control panels that withstand vibration during both shipping and operation.

Want to know more about panel building?

Check our Panel building page.