Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to K8DT-PZ

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8DT-PZ

K8DT-PZ

Three-phase voltage, asymmetry, and phase-sequence phase-loss relay

Protect motors and other equipment from unstable voltages in the power supply system. Detect overvoltages, undervoltages, voltage asymmetry, phase sequence, and phase loss for three-phase power supplies.

  • Phase loss detection while the motor is operating
  • Widely applies 3-phase 3-wire system (Changed with a DIP switch)
  • Greater resistance to inverter noise
  • Width of 17.5 mm to reduce space required in panels
  • Push-in plus Technology that reduce wiring work
  • UL listed for easy shipping to North America
  • Double-insertion holes for crossover wiring (all terminals)
  • Models added with transistor outputs for superior contact reliability
  • RoHS compliant

Specifications & ordering info

Ordering information

Rated input voltage1

Relay output

Order code

3-phase 3-wire mode 200, 220, 230, 240 VAC

Relay: SPDT contact output

K8DT-PZ1CN

Transistor: Open collector

K8DT-PZ1TN

3-phase 3-wire mode 380, 400, 415, 480 VAC

Relay: SPDT contact output

K8DT-PZ2CN

Transistor: Open collector

K8DT-PZ2TN

Note: The input range is set with a rotary switch.

Accessories

Front Cover (Order separately)

Appearance

Order code

 

Y92A-D1A

Specifications

Item

K8DT-PZ1

K8DT-PZ2

Rated input voltage

Three-phase, three-wire Mode: 200, 220, 230, or 240 VAC

Three-phase, three-wire Mode: 380, 400, 415, or 480 VAC

Input load

Approx. 1.7 VA

Approx. 2.7 VA

Operating value setting range

Overvoltage/Undervoltage
2% to 30% of rated input voltage

Asymmetry
5% to 22% of rated input voltage

The rated input voltage can be switched by using the DIP switches.

Operating value

Overvoltage/Undervoltage
Operates at 100% of set value.

Asymmetry
Asymmetry operating value = Rated input voltage × Asymmetry set value (%)

The asymmetry operation will function when the potential difference between the highest and lowest voltage phases equals or exceeds the asymmetry operating value.

Reset value

2% of operating value (fixed)

Reset method

Automatic reset

Operating time setting range

Overvoltage/ Undervoltage

0.1 to 30 s

Asymmetry

0.1 to 30 s

Phase sequence

0.1 s±0.05 s

Phase loss

0.1 s max.

Power ON lock time (LOCK)

1 s/5 s (switched by using the DIP switch)

Indicators

Power (PWR): Green, Output (OUT): Yellow, Alarm outputs (ALM): Red

Output form

Relay: SPDT contact output

Transistor: Open collector

Output relay ratings

Resistive load

5 A at 250 VAC
5 A at 30 VDC

Inductive load

1 A at 250 VAC
0.2 A at 48 VDC

Minimum load

5 VDC, 10 mA (reference values)

Mechanical life

10 million operations min.

Electrical life

5 A at 250 VAC or 30 VDC: 50,000 operations

3 A at 250 VAC or 30 VDC: 100,000 operations

Transistor output ratings

Contact form

SPST-NO (Open collector)

Rated voltage

24 VDC (maximum voltage: 26.4 VDC)

Maximum current

50 mA DC

Ambient operating temperature

−20 to 60°C (with no condensation or icing)

Storage temperature

−25 to 65°C (with no condensation or icing)

Case material

PC, UL 94 V-0

Weight

Approx. 100 g

Size in mm (H × W × D)

90×17.5×90

Input frequency

50/60 Hz

Overload capacity

Continuous 528 V

Repeat accuracy

Operating value

±0.5% full scale (at 25°C and 65% humidity, rated power supply voltage)

Operating time

±50 ms (at 25°C and 65% humidity, rated power supply voltage)

Applicable standards

Conforming standards

EN 60947-5-1
Installation environment (pollution level 2, Overvoltage category III)

EMC

EN 60947-5-1

Safety standards

UL 60947-5-1 (Listing), Korean Radio Waves Act (Act 10564), CCC (GB 14048.5), LR (Category ENV1.2)2

Degree of protection

Terminals: IP20


1. The power supply voltage is the same as the rated input voltage.

2. Certification is pending for LR.

1. The power supply voltage is the same as the rated input voltage.

2. Certification is pending for LR.

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me K8DT-PZ

k8dt-pz prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for K8DT-PZ

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

k8dt-pz prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads