H3YN / H3YN-B
Compact, Multi-function Timers with Plug-in socket
- The Plug-in socket with Push-in plus technology, PYF-__-PU is available for easy wiring.
- Easy replacement and reduces your maintenance time.
- Space saving by Slim design 21.5 mm width.
- Large transparent time setting knob facilitates time setting.
Specifications & ordering info
| Product | Type | Installation type | Functions | Size | Terminal type | Operating mode | Output type | Contact description | Time range | Supply voltage AC | Supply voltage DC | Number of pin contact | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Analog | Socket | 31 mm | Plug-in | ON Delay (Power ON Start) | Relay | DPDT | 0.5 s - 10 s | 200-230 V | 8 | Timer, plug-in, 8-pin, on-delay, DPDT, 3 A, 200-230 VAC Supply, 10 Seconds |
|
||
|
|
Analog | Socket | 31 mm | Plug-in | ON Delay (Power ON Start) | Relay | DPDT | 1 min - 30 min | 200-230 V | 8 | Timer, plug-in, 8-pin, on-delay, DPDT, 200-230 VAC Supply voltage, 30 Minutes, Surface/DIN-track mounting (with socket) |
|
||
|
|
Analog | Socket | 31 mm | Plug-in | ON Delay (Power ON Start) | Relay | DPDT | 1 s - 30 s | 200-230 V | 8 | Timer, plug-in, 8-pin, on-delay, DPDT, 200-230 VAC Supply voltage, 30 Seconds, Surface/DIN-track mounting (with socket) |
|
||
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | ON Delay (Power ON Start) | Relay | DPDT | 0.5 s - 10 s | 24-24 V | 8 | Timer, plug-in, 8-pin, on-delay, DPDT, 3 A, 24 VAC Supply, 0.5 - 10 Seconds |
|
|
|
|
Analog | Socket | 31 mm | Plug-in | ON Delay (Power ON Start) | Relay | DPDT | 0.5 s - 10 s | 20.6-26.4 V | 8 | Timer, plug-in, 8-pin, on-delay, DPDT, 3 A, 24 VDC Supply, 0.5 - 10 Seconds |
|
||
|
|
Analog | Socket | 31 mm | Plug-in | ON Delay (Power ON Start) | Relay | DPDT | 1 s - 30 s | 24-24 V | 8 | Timer, plug-in, 8-pin, on-delay, DPDT, 24 VDC Supply voltage, 30 Seconds, Surface/DIN-track mounting (with socket) |
|
||
|
|
Analog | Socket | 31 mm | Plug-in | ON Delay (Power ON Start) | Relay | DPDT | 0.2 s - 5 s | 20.6-26.4 V | 8 | Timer, plug-in, 8-pin, on-delay, DPDT, 3 A, 24 VDC Supply, 0.5 - 5 Seconds |
|
||
|
|
Analog | Socket | 31 mm | Plug-in | ON Delay (Power ON Start) | Relay | 4PDT | 0.5 s - 10 s | 20.6-26.4 V | 14 | Timer, plug-in, 14-pin, on-delay, 4PDT, 3 A, 24 VDC Supply, 0.5 - 10 Seconds |
|
||
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 10 min | 100-120 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1 s-10 m short-time range model, DPDT, 100-120 VAC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 10 min | 200-230 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1 s-10 m short-time range model, DPDT, 200-230 VAC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 10 min | 20.6-26.4 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1 s-10 m short-time range model, DPDT, 24 VAC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 10 min | 10.8-13.2 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1 s-10 m short-time range model, DPDT, 12 VDC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 10 min | 20.6-26.4 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1 s-10 m short-time range model, DPDT, 24 VDC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 10 min | 48-48 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1 s-10 m short-time range model, DPDT, 48 VDC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 10 min | 200-230 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1s-10m, DPDT, 5 A, 200-230 VAC Supply, Black, Top coil side |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 10 min | 24-24 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1s-10m, DPDT, 5 A, 24 VDC Supply, Black, Top coil side |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 min - 10 h | 200-230 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1min to 10h long time range model, DPDT, 200-230 VAC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 min - 10 h | 21.6-26.4 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1min to 10h long time range model, DPDT, 24 VAC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 min - 10 h | 20.6-26.4 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1min to 10h long time range model, DPDT, 24 VDC supply voltage |
|
|
|
|
Analog | Socket | Multi-functional | 31 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPDT | 0.1 min - 10 h | 200-230 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1m-10h, DPDT, 5 A, 200-230 VAC Supply, Black, Top coil side |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H3YN / H3YN-B
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H3YN / H3YN-B
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
