H3YN-4 100-120VAC
Timer, plug-in, 14-pin, multifunction, 0.1s to 10 min short time range model, 4PDT, 100-120 VAC supply voltage
Specifications
Type | Analog |
Installation type | Socket |
Functions | Multi-functional |
Size | 31 mm |
Terminal | Plug-in |
Operating mode | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) |
Output type | Relay |
Contact description | 4PDT |
Time range | 0.1 s - 10 min |
Supply voltage AC | 100-120 V |
Number of pin contact | 14 |