Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3Y-2 AC200-230 30S

Timer, plug-in, 8-pin, on-delay, DPDT, 200-230 VAC Supply voltage, 30 Seconds, Surface/DIN-track mounting (with socket)

Specifications

Type Analog
Installation type Socket
Size 31 mm
Terminal type Plug-in
Operating mode ON Delay (Power ON Start)
Output type Relay
Contact description DPDT
Time range 1 s - 30 s
Supply voltage AC 200-230 V
Number of pin contact 8

Accessories

Y92H-3 (CLIP FOR H3Y) Clips for H3Y(N) timer & PYF socket

Downloads