H3Y-2 DC24 10S
Specifications
Type | Analog |
Installation type | Socket |
Functions | Multi-functional |
Size | 31 mm |
Terminal | Plug-in |
Operating mode | ON Delay (Power ON Start) |
Output type | Relay |
Contact description | DPDT |
Time range | 0.5 s - 10 s |
Supply voltage DC | 24-24 V |
Number of pin contact | 8 |