H3DT
DIN 17.5-mm-wide slim timers with Push-in plus Technology for in-panel applications
- Helps save space and reduces work in control panels
- Slim timers (17.5-mm width) with two sets of contacts: One of the slimmest timers worldwide
- Reduces power consumption (active power) by up to 60% to help reduce heat generation in control panels
- Certified for maritime standards (LR/DNV GL)
- RoHS compliant
Specifications & ordering info
| Product | Type | Installation type | Functions | Size | Terminal type | Operating mode | Output type | Contact description | Time range | Supply voltage AC | Supply voltage DC | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Analog | DIN rail | Single function | 17.5 mm | Push-in | ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN rail mounting, 17.5mm, On-delay, 0.1s-1200h, 1 x SPDT, 5 A, 24-240 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Single function | 17.5 mm | Push-in | ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN rail mounting, 17.5mm, On-delay, 0.1s-1200h, 2 x SPDT, 5 A, 24-240 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Twin | 17.5 mm | Push-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start) | Relay | SPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN rail mounting, 17.5mm, Twin, 1-120s, 1 x SPDT, 5 A, 24-240 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Star-delta | 17.5 mm | Push-in | Star-delta | Relay | 2 x SPDT | 0.1 s - 120 s | 24-240 V | 24-240 V | Timer, DIN rail mounting, 17.5mm, Star-delta-delay, 1-120s, 2 x SPDT, 5 A, 24-240 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Power OFF-delay | 17.5 mm | Push-in | Instantaneous operation, Time-limit operation | Relay | SPDT | 0.1 s - 120 s | 24-48 V | 24-48 V | Timer, DIN rail mounting, 17.5mm, Off-delay, 1s-120s, 1 x SPDT, 5 A, 24-48 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Power OFF-delay | 17.5 mm | Push-in | Instantaneous operation, Time-limit operation | Relay | SPDT | 0.1 s - 12 s | 24-48 V | 24-48 V | Timer, DIN rail mounting, 17.5mm, Off-delay, 0.1s-12s, 1 x SPDT, 5 A, 24-48 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Multi-functional | 17.5 mm | Push-in | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN rail mounting, 17.5mm, Extended Multifunction, 0.1s-1200h, 1 x SPDT, 5 A, 24-240 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Multi-functional | 17.5 mm | Push-in | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay | Relay | DPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN rail mounting, 17.5mm, Extended Multifunction, 0.1s-1200h, 2 x SPDT, 5 A, 24-240 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Multi-functional | 17.5 mm | Push-in | Cumulative (Interval), Cumulative (ON Delay), Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), Interval (Signal OFF), OFF Delay (Signal), ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN rail mounting, 17.5mm, Multifunction, 0.1s-1200h, 1 x SPDT, 5 A, 24-240 VAC/DC, Push-in terminal |
|
|
|
Analog | DIN rail | Multi-functional | 17.5 mm | Push-in | Cumulative (Interval), Cumulative (ON Delay), Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), Interval (Signal OFF), OFF Delay (Signal), ON Delay (Power ON Start) | Relay | DPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN rail mounting, 17.5mm, Multifunction, 0.1s-1200h, 2 x SPDT, 5 A, 24-240 VAC/DC, Push-in terminal |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H3DT
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H3DT
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]