Specifications
Type | Analog |
Installation type | DIN rail |
Functions | Twin |
Size | 17.5 mm |
Terminal type | Push-in |
Operating mode | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start) |
Output type | Relay |
Contact description | SPDT |
Time range | 0.1 s - 1200 h |
Supply voltage AC | 24-240 V |
Supply voltage DC | 24-240 V |