K7L
Ultra-miniature liquid leakage sensor amplifier
The Plug-in socket with Push-in plus technology, P2RF-08-PU is available for easy wiring. K7L detects a wide variety of liquids, ranging from water to liquid chemicals with low conductivity.
- Operation range: Up to 50 MΩ
- Four sensing ranges available
- Detection method: Conductive
- Two LEDs: Green for power supplied, red for output indication
- Conforms to EMC and LVD Directives, UL/CSA approved
Specifications & ordering info
| Product | Application | Functions | Features | Cable length | Installation type | Terminal type | Size | Supply voltage DC | Output type | Contact description | Body color | Number of inputs for electrodes | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Ordinary purified water | Liquid leakage detection | High sensitivity | 10 m | Socket | Plug-in | 15.5 mm | 12-24 V | PNP/NPN | Open collector | Light grey | 2 | Liquid leakage sensor, conductive, minature plug-in, adjustable sensitivity settings - 250 Kohm up to 50 Mohm (requires P2RFZ-08-E socket) |
|
|
|
Liquid leakage detection | 10 m | Socket | Plug-in | 15.5 mm | 12-24 V | PNP/NPN | Open collector | Black | 2 | Liquid leakage sensor, conductive, minature plug-in, adjustable sensitivity settings - 250 Kohm up to 50M ohm, Black color |
|
||
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Ordinary purified water | Disconnection set, Liquid leakage detection | High sensitivity | 10 m | Socket | Plug-in | 15.5 mm | 12-24 V | NPN | Open collector | Light grey | 2 | Liquid leakage sensor, conductive, minature plug-in, adjustable sensitivity settings - 250Kohms up to 50Mohms with disconnection detection (requires P2RFZ-08-E socket) |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K7L
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K7L
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]