Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K7L-AT50B

Liquid leakage sensor, conductive, minature plug-in, adjustable sensitivity settings - 250 Kohm up to 50M ohm, Black color

Specifications

Functions Liquid leakage detection
Cable length 10 m
Installation type Socket
Terminal type Plug-in
Size 15.5 mm
Supply voltage DC 12-24 V
Output type PNP/NPN
Contact description Open collector
Body color Black
Number of inputs for electrodes 2

Accessories

F03-16PE 1M Liquid leagage sensing band, stainless steel with polyethelene cover, length 1 m
F03-16PE 25M Liquid leagage sensing band, stainless steel with polyethelene cover, length 25 m
F03-16PE 5M Liquid leagage sensing band, stainless steel with polyethelene cover, length 5 m
F03-16PS Floatless level controller accessory, liquid leakage point sensor, polyethylene, outer sheath:PVC, inner sheath:Fluoroplastic, SUS304 electrode material
F03-16SF-5M Liquid Leakage Sensing Band (without color indication), 5m length, greater flexibility and superior workability.
F03-16SFC-5M Liquid Leakage Sensing Band (with color indication), 5 m length, greater flexibility and enables visual confirmation when the inner color appears
F03-20 Terminal block, liquid leakage sensor
F03-20T Terminator connection block for liquid leakage sensing band
F03-26PES Mounting bracket and sticker, sensing band sticker, Used for F03-16PE (adhesive tape).
P2RF-08-PU Socket, DIN rail/surface mounting, 15.5 mm, 8-pin, Push-in terminals

Downloads