Specifications
| Functions | Liquid leakage detection |
| Cable length | 10 m |
| Installation type | Socket |
| Terminal type | Plug-in |
| Size | 15.5 mm |
| Supply voltage DC | 12-24 V |
| Output type | PNP/NPN |
| Contact description | Open collector |
| Number of inputs for electrodes | 2 |
Accessories
| F03-16PE 1M | Liquid leagage sensing band, stainless steel with polyethelene cover, length 1 m |
|
|
| F03-16PE 25M | Liquid leagage sensing band, stainless steel with polyethelene cover, length 25 m |
|
|
| F03-16PE 5M | Liquid leagage sensing band, stainless steel with polyethelene cover, length 5 m |
|
|
| F03-16PS | Floatless level controller accessory, liquid leakage point sensor, polyethylene, outer sheath:PVC, inner sheath:Fluoroplastic, SUS304 electrode material |
|
|
| F03-16SF-5M | Liquid Leakage Sensing Band (without color indication), 5m length, greater flexibility and superior workability. |
|
|
| F03-16SFC-5M | Liquid Leakage Sensing Band (with color indication), 5 m length, greater flexibility and enables visual confirmation when the inner color appears |
|
|
| F03-20 | Terminal block, liquid leakage sensor |
|
|
| F03-20T | Terminator connection block for liquid leakage sensing band |
|
|
| F03-26PES | Mounting bracket and sticker, sensing band sticker, Used for F03-16PE (adhesive tape). |
|
|
| P2RFZ-08-E | Socket, DIN rail/surface mounting, 8-pin, screw terminals |
|