Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

P2RFZ-08-E

Socket, DIN rail/surface mounting, 8-pin, screw terminals

Specifications

Applicable product family G2R-2-S, K7L
Mounting method DIN rail/screw
Product Depth (unpacked) 61.0 mm
Product Height (unpacked) 79 mm
Product Width (unpacked) 15.5 mm
Terminal type Screw
Color Black
Hold down clip included
Release Lever included
Applicable ferrules Forked terminals, Round terminals

Accessories

P2DN-6.8-100S Box of short bar for P2RFZ-E. In the box there are 10pcs of short bar, 6.8 mm pitch, 10 pole (20 terminal) and 20pcs of caps. Color is blue.
P2DN-CP100 Box of 100 caps for P2DN short bar: insulation cap for the short bar cut, blue color
PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length
PFP-100N2 DIN-rail mounting track, 35x16mm, 1m length
PFP-50N Din rail track, 500 mm
PFP-M End plate
PFP-S Spacer
XW5Z-EP12 Separator Plate for terminal blocks, 12 mm width
XW5Z-EP6 End bracket for terminal blocks, 6 mm width

Downloads