G2R-2-SN 120VAC (S)
Relay, plug-in, DPDT, 5 A, mech. & LED indicator, 120 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose, Interface |
Poles | 2 |
Coil voltage | 120 V |
Rated carry current | 5 A |
Operation voltage | AC |
Contact material | AgSnIn |
Contact description | DPDT |
Features | LED, Transparent case, With mechanical indicator |
Terminal | Plug-in |