P2RF
P2RF is the G2R relays family sockets range, also suitable for solid state relays (SSR), monitoring products and timers.
P2RF is the socket family dedicated to a multiple group of products: G2RS electromechanical relays family, G3R-I/0 solid state relay, K7L ultra-miniature liquid leakage sensor amplifier and H3RN compact multi function timers line. P2RF have models available for all the wiring style:
- DIN Track or screw mounting type
- Possibility to choose different Terminal Type including OMRON’s patented Push-in plus technology (PU models)
- Complete line-up with accessories to create a perfect panel
- High reliability, IP65
- PU and Z socket families have been created under the Harmonization concept. Accessories like labels or separate plates can be used both with the PU and Z socket families. These families of sockets are suitable for the electromechanical relays: G2RS, MY and LY.
- CSA, TUV and UL certified models
Specifications & ordering info
| Product | Applicable product family | Mounting method | Product Depth (unpacked) | Product Height (unpacked) | Product Width (unpacked) | Terminal type | Color | Hold down clip included | Release Lever included | Applicable wire | Applicable ferrules | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
G2R-1-S | DIN rail/screw | 61 mm | 77.6 mm | 15.6 mm | Rise-up | Black | No | No | Solid, Stranded, With ferrules | Forked terminals, Round terminals | G2RS socket, 1-pole, DIN-rail/surface-mounting, screw (box type) |
|
|
|
G2R-1-S, H3RN | DIN rail/screw | 52.1 mm | 90 mm | 15.5 mm | Push-in Plus | Black | Yes | Yes | Socket, DIN rail/surface mounting, 15.5 mm, 5-pin, Push-in terminals |
|
||
|
|
G2R-1-S | DIN rail/screw | 32.6 mm | 92 mm | 18 mm | Screwless clamp | Beige | Yes | Yes | Forked terminals, Round terminals | Socket, DIN rail/surface mounting, 5-pin, screwless terminals |
|
|
|
|
G2R-2-S | DIN rail/screw | 61 mm | 77.6 mm | 15.6 mm | Rise-up | Black | No | No | Solid, Stranded, With ferrules | Forked terminals, Round terminals | G2RS socket, 2-pole, DIN-rail/surface-mounting, screw (box type) |
|
|
|
G2R-2-S, H3RN, K7L | DIN rail/screw | 52.1 mm | 90 mm | 15.5 mm | Push-in Plus | Black | Yes | Yes | Socket, DIN rail/surface mounting, 15.5 mm, 8-pin, Push-in terminals |
|
||
|
|
G2R-2-S | DIN rail/screw | 32.6 mm | 92 mm | 18 mm | Screwless clamp | Beige | Yes | Yes | Forked terminals, Round terminals | Socket, DIN rail/surface mounting, 8-pin, screwless terminals |
|
|
|
|
G2R-1-S | DIN rail/screw | 61.0 mm | 79 mm | 15.5 mm | Screw | Black | Yes | Yes | Forked terminals, Round terminals | Socket, DIN rail/surface mounting, 5-pin, screw terminals |
|
|
|
|
G2R-2-S, K7L | DIN rail/screw | 61.0 mm | 79 mm | 15.5 mm | Screw | Black | Yes | Yes | Forked terminals, Round terminals | Socket, DIN rail/surface mounting, 8-pin, screw terminals |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts P2RF
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for P2RF
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]


