Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

P2RF-05-ESS

G2RS socket, 1-pole, DIN-rail/surface-mounting, screw (box type)

Specifications

Applicable product family G2R-1-S
Mounting method DIN rail/screw
Product Depth (unpacked) 61 mm
Product Height (unpacked) 77.6 mm
Product Width (unpacked) 15.6 mm
Terminal type Rise-up
Color Black
Hold down clip included
Release Lever included
Applicable wire Solid, Stranded, With ferrules
Applicable ferrules Forked terminals, Round terminals

Accessories

P2CM-ESS Clip & release lever for P2RF-**-ESS socket
PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length
PFP-100N2 DIN-rail mounting track, 35x16mm, 1m length
PFP-50N Din rail track, 500 mm
PFP-M End plate
PFP-S Spacer
PYC-TR Labels for P2RF-05/08-ESS socket
XW5Z-EP12 Separator Plate for terminal blocks, 12 mm width
XW5Z-EP6 End bracket for terminal blocks, 6 mm width

Downloads