G2R-1-SND-AP3 24VDC (S)
Relay, plug-in, 5-pin, SPDT, 10 A, mech & LED indicators, coil suppressor, label facility, Au-plating
Specifications
Mounting method | With plug-in socket |
Usage | General purpose, Interface |
Poles | 1 |
Coil voltage | 24 V |
Rated carry current | 10 A |
Operation voltage | DC |
Contact material | AgSnIn + Au plating |
Contact description | SPDT |
Features | Diode, Gold clad 3 µm, LED, Transparent case, With mechanical indicator |
Terminal | Plug-in |