Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

P2RFZ-05-E

Socket, DIN rail/surface mounting, 5-pin, screw terminals

Specifications

Applicable product family G2R-1-S
Mounting method DIN rail/screw
Product Depth (unpacked) 61.0 mm
Product Height (unpacked) 79 mm
Product Width (unpacked) 15.5 mm
Terminal type Screw
Color Black
Hold down clip included
Release Lever included
Applicable ferrules Forked terminals, Round terminals

Accessories

P2DN-CP100 Box of 100 caps for P2DN short bar: insulation cap for the short bar cut, blue color
PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length
PFP-100N2 DIN-rail mounting track, 35x16mm, 1m length
PFP-50N Din rail track, 500 mm
PFP-M End plate
PFP-S Spacer
XW5Z-EP6 End bracket for terminal blocks, 6 mm width

Downloads

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.