G2R-1-S 230VAC (S)
Relay, plug-in, 5-pin, SPDT, 10 A, mech indicator, label facility, 230 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose, Interface |
Poles | 1 |
Coil voltage | 230 V |
Rated carry current | 10 A |
Operation voltage | AC |
Contact material | AgSnIn |
Contact description | SPDT |
Features | Transparent case, With mechanical indicator |
Terminal | Plug-in |