P7SA
G7SA safety relays family sockets range
The P7SA is a front connecting socket for the G7SA safety relay for both 6 and 4 poles.
- Screw and push-in plus terminals to reduce wiring time
- Reduced dimensions to optimize control panel size
- Models with operation indicator LED/built-in diode available
- Double-wire terminals and short bars to save crossover wiring work
Specifications & ordering info
| Product | Applicable product family | Mounting method | Terminal type | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Color | Hold down clip included | Release Lever included | Applicable wire | Applicable ferrules | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
G7SA | DIN rail/screw | Screw | 22.5 mm | 90 mm | 60.5 mm | Beige | No | No | Solid, Stranded | Socket, DIN rail/surface mounting, 10-pin, screw terminals, for G7SA 4 pole relays |
|
|
|
|
G7SA | DIN rail/screw | Screw | 22.5 mm | 90 mm | 60.5 mm | Black | No | No | Solid, Stranded | Socket, DIN rail/surface mounting, 10 pin, screw terminals, for G7SA 4 pole relays, LED indicator |
|
|
|
|
G7SA | DIN rail | Push-in Plus | 22.5 mm | 104 mm | 65.5 mm | Black | Yes | Yes | Solid, Stranded, With ferrules | Round terminals | Socket, DIN rail/surface mounting, 10 pin, push-in terminals, for G7SA 4 pole relays, LED indicator |
|
|
|
G7SA | PCB | 15 mm | 50 mm | 41.5 mm | Black | No | No | Socket, back connecting, PCB terminals, 10-pin, for G7SA 4 pole relays |
|
|||
|
|
G7SA | DIN rail/screw | Screw | 90 mm | 22.5 mm | Beige | No | No | Solid, Stranded | Socket, DIN rail/surface mounting, 14 pin, screw terminals, for G7SA 6 pole relays |
|
||
|
|
G7SA | DIN rail/screw | Screw | 30 mm | 90 mm | 60.5 mm | Beige | No | No | Solid, Stranded | Socket, DIN rail/surface mounting, 14-pin, screw terminals, for G7SA 6 pole relays |
|
|
|
|
G7SA | DIN rail/screw | Screw | 30 mm | 90 mm | 60.5 mm | Beige | No | No | Solid, Stranded | Socket, DIN rail/surface mounting, 14 pin, screw terminals, for G7SA 6 pole relays, LED indicator |
|
|
|
|
G7SA | DIN rail | Push-in Plus | 27.7 mm | 104 mm | 65.5 mm | Black | Yes | Yes | Solid, Stranded, With ferrules | Round terminals | Socket, DIN rail/surface mounting, 14 pin, push in terminals, for G7SA 6 pole relays, LED indicator |
|
|
|
G7SA | PCB | Screw | 15 mm | 60 mm | 41.5 mm | Black | No | No | Socket, back connecting, PCB terminals, 14-pin, for G7SA 6 pole relays |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts P7SA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for P7SA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]