Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

P7SA-14F-ND 24VDC

Socket, DIN rail/surface mounting, 14 pin, screw terminals, for G7SA 6 pole relays, LED indicator

Specifications

Applicable product family G7SA
Mounting method DIN rail/screw
Terminal type Screw
Product Width (unpacked) 30 mm
Product Height (unpacked) 90 mm
Product Depth (unpacked) 60.5 mm
Color Beige
Hold down clip included
Release Lever included
Applicable wire Solid, Stranded

Downloads