G7SA
Relays with forcibly guided contacts
The slim G7SA relay family with forcibly guided contacts is available as a four or six-pole type in various contact combinations and offers reinforced insulation. Terminals are arranged for easy PCB layout. It can be soldered directly to a PCB or used together with the P7SA sockets.
- Forcibly guided contacts
- Conforms to EN 50205
- 6 A at 240 VAC and 6A at 24 VDC for resistive loads
- Reinforced insulation between inputs, outputs and poles
- 4- and 6-pole relays available
- Sockets available with Push-In technology
Specifications & ordering info
| Product | Number of contacts, normally-open | Number of contacts, normally-closed | Coil voltage | Description | |
|---|---|---|---|---|---|
|
|
2 | 2 | 12 V | Safety relay, plug-in, DPST-NO, DPST-NC, 6 A, forcibly-guided contacts, 12 VDC |
|
|
|
2 | 2 | 24 V | Safety relay, plug-in, DPST-NO, DPST-NC, 6 A, forcibly-guided contacts, 24 VDC |
|
|
|
2 | 2 | 48 V | Safety relay, plug-in, DPST-NO, DPST-NC, 6 A, forcibly-guided contacts, 48 VDC |
|
|
|
3 | 1 | 12 V | Safety relay, plug-in, 3PST-NO, SPST-NC, 6 A, forcibly-guided contacts, 12 VDC |
|
|
|
3 | 1 | 24 V | Safety relay, plug-in, 3PST-NO, SPST-NC, 6 A, forcible-guided contacts, 24 VDC |
|
|
|
3 | 1 | 48 V | Safety relay, plug-in, 3PST-NO, SPST-NC, 6 A, forcibly-guided contacts, 48 VDC |
|
|
|
3 | 3 | 12 V | Safety relay, plug-in, 3PST-NO, 3PST-NC, 6 A, forcibly-guided contacts, 12 VDC |
|
|
|
3 | 3 | 24 V | Safety relay, plug-in, 3PST-NO, 3PST-NC, 6 A, forcible-guided contacts, 24 VDC |
|
|
|
3 | 3 | 48 V | Safety relay, plug-in, 3PST-NO, 3PST-NC, 6 A, forcibly-guided contacts, 48 VDC |
|
|
|
4 | 2 | 24 V | Safety relay, plug-in, 4PST-NO, DPST-NC, 6 A, forcible-guided contacts, 12 VDC |
|
|
|
4 | 2 | 24 V | Safety relay, plug-in, 4PST-NO, DPST-NC, 6 A, forcible-guided contacts, 24 VDC |
|
|
|
5 | 1 | 12 V | Safety relay, plug-in, 5PST-NO, SPST-NC, 6 A, forcibly-guided contacts, 12 VDC |
|
|
|
5 | 1 | 24 V | Safety relay, plug-in, 5PST-NO, SPST-NC, 6 A, forcible-guided contacts, 24 VDC |
|
|
|
5 | 1 | 48 V | Safety relay, plug-in, 5PST-NO, SPST-NC, 6 A, forcible-guided contacts, 48 VDC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts G7SA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for G7SA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]