G7SA-3A1B 24VDC
Safety relay, plug-in, 3PST-NO, SPST-NC, 6 A, forcible-guided contacts, 24 VDC
Specifications
Number of contacts, normally-open | 3 |
Number of contacts, normally-closed | 1 |
Coil voltage | 24 V |
Rated carry current | 6 A |
Features | Gold clad 3 µm, Transparent case, With forced-guided contacts |
Accessories
P7SA-10F | Socket, DIN rail/surface mounting, 10-pin, screw terminals, for G7SA 4 pole relays |
|
|
P7SA-10F-ND 24VDC | Socket, DIN rail/surface mounting, 10 pin, screw terminals, for G7SA 4 pole relays, LED indicator |
|
|
P7SA-10F-ND-PU 24VDC | Socket, DIN rail/surface mounting, 10 pin, push-in terminals, for G7SA 4 pole relays, LED indicator |
|
|
P7SA-10P | Socket, back connecting, PCB terminals, 10-pin, for G7SA 4 pole relays |
|