P7SA-10F
Socket, DIN rail/surface mounting, 10-pin, screw terminals, for G7SA 4 pole relays
Specifications
Applicable product family | G7SA |
Mounting method | DIN rail/screw |
Terminal | Screw |
Product Width (unpacked) | 22.5 mm |
Product Height (unpacked) | 90 mm |
Product Depth (unpacked) | 60.5 mm |
Color | Beige |
Hold down clip included | |
Release Lever included | |
Applicable wire | Solid, Stranded |