G7SA-3A3B 12VDC
Safety relay, plug-in, 3PST-NO, 3PST-NC, 6 A, forcibly-guided contacts, 12 VDC
Specifications
Number of contacts, normally-open | 3 |
Number of contacts, normally-closed | 3 |
Coil voltage | 12 V |
Rated carry current | 6 A |
Features | Gold clad 3 µm, Transparent case, With forced-guided contacts |