G7SA-3A3B 24VDC
Safety relay, plug-in, 3PST-NO, 3PST-NC, 6 A, forcible-guided contacts, 24 VDC
Specifications
Number of contacts, normally-open | 3 |
Number of contacts, normally-closed | 3 |
Coil voltage | 24 V |
Rated carry current | 6 A |
Features | Gold clad 3 µm, Transparent case, With forced-guided contacts |
Accessories
P7SA-14F | Socket, DIN rail/surface mounting, 14-pin, screw terminals, for G7SA 6 pole relays |
|
|
P7SA-14F-ND 24VDC | Socket, DIN rail/surface mounting, 14 pin, screw terminals, for G7SA 6 pole relays, LED indicator |
|
|
P7SA-14F-ND-PU 24VDC | Socket, DIN rail/surface mounting, 14 pin, push in terminals, for G7SA 6 pole relays, LED indicator |
|
|
P7SA-14P | Socket, back connecting, PCB terminals, 14-pin, for G7SA 6 pole relays |
|