Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G7SA-2A2B 24VDC

Safety relay, plug-in, DPST-NO, DPST-NC, 6 A, forcibly-guided contacts, 24 VDC

Specifications

Number of contacts, normally-open 2
Number of contacts, normally-closed 2
Coil voltage 24 V
Rated carry current 6 A
Features Transparent case, With forced-guided contacts

Accessories

P7SA-10F Socket, DIN rail/surface mounting, 10-pin, screw terminals, for G7SA 4 pole relays
P7SA-10F-ND DC24 Socket, DIN rail/surface mounting, 10 pin, screw terminals, for G7SA 4 pole relays, LED indicator
P7SA-10F-ND-PU DC24 BY OMB Socket, DIN rail/surface mounting, 10 pin, push-in terminals, for G7SA 4 pole relays, LED indicator
P7SA-10P Socket, back connecting, PCB terminals, 10-pin, for G7SA 4 pole relays

Downloads