P2CF
P2CF is the H3CA/R and H5CN/X/Z Timers and H7CC/N/X/Z Counters sockets range
The P2CF is a front connecting socket for the H3CA/R and H5CN/X/Z Timers and the H7CC/N/X/Z Counters.
- No restrictions for the mounting direction.
- Models 8 and 11 pins with finger protection.
- Continuous carry current working at 5A.
Specifications & ordering info
| Product | Applicable product family | Mounting method | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Color | Applicable ferrules | Description | |
|---|---|---|---|---|---|---|---|---|---|
|
|
H3CA, H3CR, H5CN, H5CX, H5CZ | DIN rail | 50 mm | 70 mm | 20 mm | Black | Forked terminals | Socket, DIN rail/surface mounting, 8-pin, screw terminals |
|
|
|
H3CA, H3CR, H5CN, H5CX, H7CC, H7CN, H7CX, H7CZ | DIN rail | 50 mm | 70 mm | 30 mm | Black | Forked terminals | Socket, DIN rail/surface mounting, 11-pin, screw terminals |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts P2CF
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for P2CF
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]


