H5CC
Digital timer with improved design
The innovative design guarantees effortless usage, programming, easy maintenance and enhanced user feedback. The intuitive user interface grants visibility and utmost clarity. Additionally, the intelligent timer replacement notification prompts preventive maintenance actions, ensuring optimal performance and longevity.
- Improved operability with 6-digit up/down keys
- Clear, sharp white text ensures accurate display information and minimizes the risk of misreading
- Intuitive LED user guidance
- Lifetime prediction ensures early notification of replacement time
- Reduced body depth down to 59 mm
Specifications & ordering info
| Product | Type | Installation type | Functions | Size | Terminal type | Operating mode | Output type | Contact description | Supply voltage AC | Supply voltage DC | Number of pin contact | Inputs | Features | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 100-240 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, standard type, screw terminals, No-voltage (NPN) input/voltage (PNP) input (switchable), Contact output (time-limit SPDT), 100 to 240 VAC supply |
|
|||
|
|
Digital | DIN rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 100-240 V | 11 | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 11-pin, DIN 48x48 mm, standard type, No-voltage (NPN) input/voltage (PNP) input (switchable), Contact output (time-limit SPDT), 100 to 240 VAC supply |
|
||
|
|
Digital | DIN rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 24-24 V | 12-48 V | 11 | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 11-pin, DIN 48x48 mm, standard type, No-voltage (NPN) input/voltage (PNP) input (switchable), Contact output (time-limit SPDT), 12 to 48 VDC/24 VAC supply |
|
|
|
|
Digital | DIN rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 24-240 V | 24-240 V | 11 | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 11-pin, DIN 48x48 mm, standard type, No-voltage (NPN) input/voltage (PNP) input (switchable), Contact output (time-limit SPDT), 24 to 240 VDC/24 to 240 VAC supply |
|
|
|
|
Digital | DIN rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Transistor | 24-24 V | 12-48 V | 11 | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 11-pin, DIN 48x48 mm, standard type, No-voltage (NPN) input/voltage (PNP) input (switchable), transistor output(SPST), 12 to 48 VDC/24 VAC supply |
|
||
|
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 24-24 V | 12-48 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, standard type, screw terminals, No-voltage (NPN) input/voltage (PNP) input (switchable), Contact output (time-limit SPDT), 12 to 48 VDC/24 VAC supply |
|
||
|
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Transistor | 100-240 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, standard type, screw terminals, No-voltage (NPN) input/voltage (PNP) input (switchable), transistor output(SPST), 100 to 240 VAC supply |
|
||||
|
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Transistor | 24-24 V | 12-48 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, standard type, screw terminals, No-voltage (NPN) input/voltage (PNP) input (switchable), transistor output(SPST), 12 to 48 VDC/24 VAC supply |
|
|||
|
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay, Transistor | SPDT | 100-240 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, standard type, screw terminals, No-voltage (NPN) input/voltage (PNP) input (switchable), external power supply, Contact output (SPDT) + transistor output (SPST), 100 to 240 VAC supply |
|
|||
|
|
Digital | On-panel | Multi-functional | 1/16 DIN (48 x 48 mm) | Screw | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay, Transistor | SPDT | 24-24 V | 12-48 V | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) | Timer, DIN 48x48 mm, standard type, screw terminals, No-voltage (NPN) input/voltage (PNP) input (switchable), external power supply, Contact output (SPDT) + transistor output (SPST), 12 to 48 VDC/24 VAC supply |
|
||
|
|
Digital | DIN rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 100-240 V | 8 | Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 8-pin, DIN 48x48 mm, economy type, No-voltage (NPN) input/voltage (PNP) input (switchable), Contact output (time-limit SPDT) , 100 to 240 VAC supply |
|
||
|
|
Digital | DIN rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 24-24 V | 12-48 V | 8 | Reset (NPN/PNP), Signal (NPN/PNP) | Timer, plug-in, 8-pin, DIN 48x48 mm, economy type, No-voltage input, Contact output (time-limit SPDT) , 12 to 48 VDC/24 VAC supply |
|
|
|
|
Digital | DIN rail, On-panel, Socket | Multi-functional | 1/16 DIN (48 x 48 mm) | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start) | Relay | 2 x SPDT | 100-240 V | 8 | Instantaneous contact | Timer, plug-in, 8-pin, DIN 48x48 mm, economy type, No inputs, Contact output (time-limit SPDT + instantaneous SPDT), 100 to 240 VAC supply |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H5CC
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H5CC
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Better visual feedback and operation
- White LCD display and color universal design offer better visual clarity and visibility.
- Sharp white text prevents misreading of display information
Notification of Replacement Time
The service life of the timer depends on two decisive factors: On the number of switching operations and on the deterioration of the electrolytic capacitors. The H5CC series goes even further by not only considering the switching operations, but also triggering an alarm when the cumulative operating time of the electrolytic capacitors reaches the standard value. This feature enables scheduled maintenance to ensure optimal performance and longevity of the timer.
Optimized wiring design
Power supply and input have been isolated, eliminating special considerations for installation or leakage current.
Shortened body
The body depth of all models with screw terminals has been reduced to 59 mm, which contributes to thinner control panels.
