Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H5CC-L8

Timer, plug-in, 8-pin, DIN 48x48 mm, economy type, No-voltage (NPN) input/voltage (PNP) input (switchable), Contact output (time-limit SPDT) , 100 to 240 VAC supply

Specifications

Type Digital
Installation type DIN rail, On-panel, Socket
Functions Multi-functional
Size 1/16 DIN (48 x 48 mm)
Terminal type Plug-in
Operating mode Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Power ON Start), ON Delay (Signal Start), Signal ON/OFF Delay
Output type Relay
Contact description SPDT
Supply voltage AC 100-240 V
Number of pin contact 8
Inputs Reset (NPN/PNP), Signal (NPN/PNP)
Features LED

Accessories

P3G-08 Socket, back-connecting, 8-pin, screw terminals
Y92A-48 (H.FRONTCOVER FOR H5C) Protective cover for DIN48x48mm device, hard plastic (shallow)
Y92A-48F1 Protective cover for DIN 48 x 48 mm timer and counter, soft plastic
Y92A-48G(PROTECT COVER) Protective cover for DIN48x48mm device
Y92F-30 Flush panel mounting adapter for DIN 48x48 mm device
Y92F-45 Panel adaptor, 48 x 48 device into 67 x 67 hole

Downloads