Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to H3CR

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3CR

H3CR

DIN 48 x 48mm multi-functional timer series

This elaborate range of solid state timers provides you with a multi-functional timer, twin timer, star-delta timer and a power OFF-delay timer.

  • 48 x 48mm front-panel/plug-in
  • High-/low-voltage models (except -H and -G)
  • 0.05 s to 300 h (except -H and -G)
  • DPDT, 5A at 250VAC
  • Transistor 100mA at 30VDC

Specifications & ordering info

Product Type Installation type Functions Size Terminal Operating mode Output type Contact description Time range Supply voltage AC Supply voltage DC Number of pin contact Inputs Features Description
Timer, plug-in, 11-pin, DIN 48 x 48 mm, multifunction, 0.05 s-300 h, DPDT, 5 A, 100 to 240 VAC, 100-125VDC
Timer, plug-in, 11-pin, DIN 48 x 48 mm, multifunction, 0.05 s-300 h, DPDT, 5 A, 24-48VAC, 12-48VDC
Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm), multifunction, 0.1s-600h, DPDT, 5 A
Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm), multifunction, 0.1s-600h, DPDT, 5 A
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), on/flicker-on/flicker-off/interval/one-shot-delay, 0.05s-300h, DPDT, 5 A
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), on/flicker-on/flicker-off/interval/one-shot-delay, 0.05s-300h, DPDT, 5 A
Timer, plug-in, 8-pin, 1/16DIN (48 x 48mm), on/flicker-on/flicker-off/interval/one-shot-delay, 0.1s-600h, DPDT, 5 A
Timer, plug-in, 8-pin, 1/16DIN (48 x 48mm), on/flicker-on/flicker-off/interval/one-shot-delay, 0.1s-600h, DPDT, 5 A
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), on/flicker-on/flicker-off/interval/one-shot-delay, 0.05s-300h, DPDT (inc. inst.), 5 A
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), on/flicker-on/flicker-off/interval/one-shot-delay, 0.05s-300h, DPDT (inc. inst.), 5 A
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), on/flicker-on/flicker-off/interval/one-shot-delay, 0.05s-300h, transistor output, 5 A
Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm),voltage input, multifunction, 0.05s-300h, DPDT, 5 A
Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm),voltage input, multifunction, 0.05s-300h, DPDT, 5 A
Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm),voltage input, multifunction, 0.05s-300h, Transistor output (NPN/PNP universal)
Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm), twin on & off-delay, flicker OFF start, 0.05s-300h, DPDT, 5A, 100 to 240 VAC, 100-125VDC
Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm), twin on & off-delay, flicker OFF start, 0.05s-300h, DPDT, 5A, 24-48VAC, 12-48VDC
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), twin on & off-delay, flicker OFF start, 0.05s-300h, DPDT, 5A, 100 to 240 VAC, 100-125VDC
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), twin on & off-delay, flicker OFF start, 0.05s-300h, DPDT, 5A, 24-48VAC, 12-48VDC
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), twin on & off-delay, flicker ON start, 0.05s-300h, DPDT, 5 A, 100 to 240 VAC, 100-125VDC
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), twin on & off-delay, flicker ON start, 0.05s-300h, DPDT, 5 A, 24-48VAC, 12-48VDC
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me H3CR

h3cr img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for H3CR

By completing this form you can request a quotation. Your personal details will be handled confidentially.

h3cr img prod

Personal details

H3CR

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation