H3CR-F8N AC24-48/DC12-48
Specifications
Type | Analog |
Installation type | Socket |
Functions | Twin |
Size | 1/16 DIN (48 x 48 mm) |
Terminal | Plug-in |
Operating mode | Flicker ON Start (Power ON Start) |
Output type | Relay |
Contact description | DPDT |
Time range | 0.05 s - 300 h |
Supply voltage AC | 24-48 V |
Supply voltage DC | 12-48 V |
Number of pin contact | 8 |